KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2751 - 2775 of 3682 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-56SJ55 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27736
1695.3
SSG5-56SJ60 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27737
1695.3
SSG5-56SJ65 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27738
1695.3
SSG5-56SJ70 $1,688.60 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27739
1688.6
SSG5-56SJ75 $1,688.60 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27740
1688.6
SSG5-56SJ80 $1,688.60 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27741
1688.6
SSG5-56SJ85 $1,681.90 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27742
1681.9
SSG5-60SJ25 $1,862.90 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27744
1862.9
SSG5-60SJ28 $1,862.90 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27745
1862.9
SSG5-60SJ30 $1,862.90 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27746
1862.9
SSG5-60SJ32 $1,862.90 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27747
1862.9
SSG5-60SJ35 $1,862.90 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27748
1862.9
SSG5-60SJ40 $1,862.90 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27749
1862.9
SSG5-60SJ45 $1,862.90 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27750
1862.9
SSG5-60SJ50 $1,876.20 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27751
1876.2
SSG5-60SJ55 $1,876.20 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27752
1876.2
SSG5-60SJ60 $1,876.20 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27753
1876.2
SSG5-60SJ65 $1,876.20 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27754
1876.2
SSG5-60SJ70 $1,876.20 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27755
1876.2
SSG5-60SJ75 $1,876.20 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27756
1876.2
SSG5-60SJ80 $1,876.20 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27757
1876.2
SSG5-60SJ85 $1,876.20 CAD N/A Module N/A 5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27758
1876.2
SSG5-62SJ30 $2,076.00 CAD N/A Module N/A 5 No. of Teeth N/A 62 Shape N/A S1SK Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 12.205 in310 mm Outer Diameter (D) N/A 12.598 in320 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27760
2076
SSG5-62SJ32 $2,076.00 CAD N/A Module N/A 5 No. of Teeth N/A 62 Shape N/A S1SK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 12.205 in310 mm Outer Diameter (D) N/A 12.598 in320 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27761
2076
SSG5-62SJ35 $2,069.30 CAD N/A Module N/A 5 No. of Teeth N/A 62 Shape N/A S1SK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 12.205 in310 mm Outer Diameter (D) N/A 12.598 in320 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27762
2069.3
2751 - 2775 of 3682 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA