Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG1-20J8 | $71.68 | CAD N/A | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24179 |
71.68 |
| SSG1-21J8 | $57.85 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 21 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.827 in21 mm | Outer Diameter (D) N/A 0.906 in23 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24182 |
57.85 |
| SSG1-22J8 | $58.44 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 22 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.866 in22 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24185 |
58.44 |
| SSG1-23J8 | $59.73 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 23 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.906 in23 mm | Outer Diameter (D) N/A 0.984 in25 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24189 |
59.73 |
| SSG1-24J8 | $60.79 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 24 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24193 |
60.79 |
| SSG1-25J8 | $61.72 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24197 |
61.72 |
| SSG1-26J8 | $62.65 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 26 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.024 in26 mm | Outer Diameter (D) N/A 1.102 in28 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24201 |
62.65 |
| SSG1-27J8 | $63.47 | CAD N/A | Module N/A 1 | No. of Teeth N/A 27 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.063 in27 mm | Outer Diameter (D) N/A 1.142 in29 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24205 |
63.47 |
| SSG1-28J8 | $64.29 | CAD N/A | Module N/A 1 | No. of Teeth N/A 28 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24209 |
64.29 |
| SSG1-29J8 | $66.14 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 29 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.142 in29 mm | Outer Diameter (D) N/A 1.220 in31 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24215 |
66.14 |
| SSG1.5-100E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24379 |
0 |
| SSG1.5-100E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24380 |
0 |
| SSG1.5-100E22 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
24381 |
0 |
| SSG1.5-22E15 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 22 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.299 in33 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
24416 |
0 |
| SSG1.5-23E15 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 23 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.358 in34.5 mm | Outer Diameter (D) N/A 1.476 in37.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
24421 |
0 |
| SSG1.5-24E15 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 24 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
24427 |
0 |
| SSG1.5-25E15 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
24433 |
0 |
| SSG1.5-26E15 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
24441 |
0 |
| SSG1.5-26E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24442 |
0 |
| SSG1.5-27E15 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 27 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.594 in40.5 mm | Outer Diameter (D) N/A 1.713 in43.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
24450 |
0 |
| SSG1.5-27E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 27 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.594 in40.5 mm | Outer Diameter (D) N/A 1.713 in43.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24451 |
0 |
| SSG1.5-27E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 27 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.594 in40.5 mm | Outer Diameter (D) N/A 1.713 in43.5 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24452 |
0 |
| SSG1.5-28E15 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
24460 |
0 |
| SSG1.5-28E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24461 |
0 |
| SSG1.5-28E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24462 |
0 |