KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3076 - 3100 of 3682 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-48SJ45 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28062
1911.4
SSG6-48SJ50 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28063
1911.4
SSG6-48SJ55 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28064
1911.4
SSG6-48SJ60 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28065
1911.4
SSG6-48SJ65 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28066
1911.4
SSG6-48SJ70 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28067
1911.4
SSG6-48SJ75 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28068
1911.4
SSG6-48SJ80 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28069
1911.4
SSG6-48SJ85 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28070
1911.4
SSG6-48SJ90 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28071
1911.4
SSG6-48SJ95 $1,911.40 CAD N/A Module N/A 6 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 3.740 in95 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28072
1911.4
SSG6-50SJ100 $2,042.70 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28074
2042.7
SSG6-50SJ30 $2,036.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28075
2036
SSG6-50SJ32 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28076
2056
SSG6-50SJ35 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28077
2056
SSG6-50SJ40 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28078
2056
SSG6-50SJ45 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28079
2056
SSG6-50SJ50 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28080
2056
SSG6-50SJ55 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28081
2056
SSG6-50SJ60 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28082
2056
SSG6-50SJ65 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28083
2056
SSG6-50SJ70 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28084
2056
SSG6-50SJ75 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28085
2056
SSG6-50SJ80 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28086
2056
SSG6-50SJ85 $2,056.00 CAD N/A Module N/A 6 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.283 in312 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
28087
2056
3076 - 3100 of 3682 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA