Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG6-80SJ65 | $4,412.50 | CAD N/A | Module N/A 6 | No. of Teeth N/A 80 | Shape N/A S1SK | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.370 in492 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
28248 |
4412.5 |
| SSG6-80SJ70 | $4,412.50 | CAD N/A | Module N/A 6 | No. of Teeth N/A 80 | Shape N/A S1SK | Bore Diameter (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.370 in492 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
28249 |
4412.5 |
| SSG6-80SJ75 | $4,412.50 | CAD N/A | Module N/A 6 | No. of Teeth N/A 80 | Shape N/A S1SK | Bore Diameter (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.370 in492 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
28250 |
4412.5 |
| SSG6-80SJ80 | $4,412.50 | CAD N/A | Module N/A 6 | No. of Teeth N/A 80 | Shape N/A S1SK | Bore Diameter (A) N/A 3.150 in80 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.370 in492 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
28251 |
4412.5 |
| SSG6-80SJ85 | $4,412.50 | CAD N/A | Module N/A 6 | No. of Teeth N/A 80 | Shape N/A S1SK | Bore Diameter (A) N/A 3.346 in85 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.370 in492 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
28252 |
4412.5 |
| SSG6-80SJ90 | $4,423.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 80 | Shape N/A S1SK | Bore Diameter (A) N/A 3.543 in90 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.370 in492 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
28253 |
4423 |
| SSG6-80SJ95 | $4,423.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 80 | Shape N/A S1SK | Bore Diameter (A) N/A 3.740 in95 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.370 in492 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
28254 |
4423 |
| SSG8-20S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.929 in176 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28255 |
0 |
| SSG8-25S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.504 in216 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28265 |
0 |
| SSG8-30S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 9.449 in240 mm | Outer Diameter (D) N/A 10.079 in256 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28279 |
0 |
| SSG8-32S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 10.079 in256 mm | Outer Diameter (D) N/A 10.709 in272 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28298 |
0 |
| SSG8-35S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28317 |
0 |
| SSG8-36S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 11.339 in288 mm | Outer Diameter (D) N/A 11.969 in304 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28336 |
0 |
| SSG8-40S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 12.598 in320 mm | Outer Diameter (D) N/A 13.228 in336 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28355 |
0 |
| SSG8-42S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 42 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 13.228 in336 mm | Outer Diameter (D) N/A 13.858 in352 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28375 |
0 |
| SSG8-44S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 13.858 in352 mm | Outer Diameter (D) N/A 14.488 in368 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28396 |
0 |
| SSG8-45S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.803 in376 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28417 |
0 |
| SSG8-48S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 15.118 in384 mm | Outer Diameter (D) N/A 15.748 in400 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28438 |
0 |
| SSG8-50S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.378 in416 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28460 |
0 |
| SSG8-55S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 17.323 in440 mm | Outer Diameter (D) N/A 17.953 in456 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28482 |
0 |
| SSG8-56S | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 56 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 17.638 in448 mm | Outer Diameter (D) N/A 18.268 in464 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28504 |
0 |
| SSG8-60S | $2,950.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.528 in496 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28526 |
2950 |
| SSG8-20SJ30 | $1,516.30 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.929 in176 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28256 |
1516.3 |
| SSG8-20SJ32 | $1,516.30 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.929 in176 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28257 |
1516.3 |
| SSG8-20SJ35 | $1,516.30 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.929 in176 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28258 |
1516.3 |