Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG8-32SJ75 | $2,209.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 32 | Shape N/A S1SK | Bore Diameter (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 10.079 in256 mm | Outer Diameter (D) N/A 10.709 in272 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28312 |
2209 |
| SSG8-32SJ80 | $2,209.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 32 | Shape N/A S1SK | Bore Diameter (A) N/A 3.150 in80 mm | Pitch Diameter (C) N/A 10.079 in256 mm | Outer Diameter (D) N/A 10.709 in272 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28313 |
2209 |
| SSG8-32SJ85 | $2,209.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 32 | Shape N/A S1SK | Bore Diameter (A) N/A 3.346 in85 mm | Pitch Diameter (C) N/A 10.079 in256 mm | Outer Diameter (D) N/A 10.709 in272 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28314 |
2209 |
| SSG8-32SJ90 | $2,209.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 32 | Shape N/A S1SK | Bore Diameter (A) N/A 3.543 in90 mm | Pitch Diameter (C) N/A 10.079 in256 mm | Outer Diameter (D) N/A 10.709 in272 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28315 |
2209 |
| SSG8-32SJ95 | $2,209.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 32 | Shape N/A S1SK | Bore Diameter (A) N/A 3.740 in95 mm | Pitch Diameter (C) N/A 10.079 in256 mm | Outer Diameter (D) N/A 10.709 in272 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28316 |
2209 |
| SSG8-35SJ100 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 3.937 in100 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28318 |
2363 |
| SSG8-35SJ105 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 4.134 in105 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28319 |
2363 |
| SSG8-35SJ110 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 4.331 in110 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28320 |
2363 |
| SSG8-35SJ30 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28321 |
2363 |
| SSG8-35SJ32 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28322 |
2363 |
| SSG8-35SJ35 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28323 |
2363 |
| SSG8-35SJ40 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28324 |
2363 |
| SSG8-35SJ45 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28325 |
2363 |
| SSG8-35SJ50 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28326 |
2363 |
| SSG8-35SJ55 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28327 |
2363 |
| SSG8-35SJ60 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28328 |
2363 |
| SSG8-35SJ65 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28329 |
2363 |
| SSG8-35SJ70 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28330 |
2363 |
| SSG8-35SJ75 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28331 |
2363 |
| SSG8-35SJ80 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 3.150 in80 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28332 |
2363 |
| SSG8-35SJ85 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 3.346 in85 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28333 |
2363 |
| SSG8-35SJ90 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 3.543 in90 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28334 |
2363 |
| SSG8-35SJ95 | $2,363.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 35 | Shape N/A S1SK | Bore Diameter (A) N/A 3.740 in95 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.654 in296 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28335 |
2363 |
| SSG8-36SJ100 | $2,483.60 | CAD N/A | Module N/A 8 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 3.937 in100 mm | Pitch Diameter (C) N/A 11.339 in288 mm | Outer Diameter (D) N/A 11.969 in304 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28337 |
2483.6 |
| SSG8-36SJ105 | $2,483.60 | CAD N/A | Module N/A 8 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 4.134 in105 mm | Pitch Diameter (C) N/A 11.339 in288 mm | Outer Diameter (D) N/A 11.969 in304 mm | Total Length (G) N/A 4.331 in110 mm |
Internal ID
N/A
28338 |
2483.6 |