KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3426 - 3450 of 3682 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG8-45SJ100 $2,973.90 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28418
2973.9
SSG8-45SJ105 $2,973.90 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 4.134 in105 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28419
2973.9
SSG8-45SJ110 $2,973.90 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28420
2973.9
SSG8-45SJ120 $2,973.90 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 4.724 in120 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28421
2973.9
SSG8-45SJ130 $2,973.90 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 5.118 in130 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28422
2973.9
SSG8-45SJ30 $2,973.90 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28423
2973.9
SSG8-45SJ32 $2,973.90 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28424
2973.9
SSG8-45SJ35 $2,973.90 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28425
2973.9
SSG8-45SJ40 $2,967.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28426
2967.3
SSG8-45SJ45 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28427
3007.3
SSG8-45SJ50 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28428
3007.3
SSG8-45SJ55 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28429
3007.3
SSG8-45SJ60 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28430
3007.3
SSG8-45SJ65 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28431
3007.3
SSG8-45SJ70 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28432
3007.3
SSG8-45SJ75 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28433
3007.3
SSG8-45SJ80 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28434
3007.3
SSG8-45SJ85 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28435
3007.3
SSG8-45SJ90 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28436
3007.3
SSG8-45SJ95 $3,007.30 CAD N/A Module N/A 8 No. of Teeth N/A 45 Shape N/A S1SK Bore Diameter (A) N/A 3.740 in95 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28437
3007.3
SSG8-48SJ100 $3,302.10 CAD N/A Module N/A 8 No. of Teeth N/A 48 Shape N/A S1SK Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 15.118 in384 mm Outer Diameter (D) N/A 15.748 in400 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28439
3302.1
SSG8-48SJ105 $3,302.10 CAD N/A Module N/A 8 No. of Teeth N/A 48 Shape N/A S1SK Bore Diameter (A) N/A 4.134 in105 mm Pitch Diameter (C) N/A 15.118 in384 mm Outer Diameter (D) N/A 15.748 in400 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28440
3302.1
SSG8-48SJ110 $3,302.10 CAD N/A Module N/A 8 No. of Teeth N/A 48 Shape N/A S1SK Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 15.118 in384 mm Outer Diameter (D) N/A 15.748 in400 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28441
3302.1
SSG8-48SJ120 $3,302.10 CAD N/A Module N/A 8 No. of Teeth N/A 48 Shape N/A S1SK Bore Diameter (A) N/A 4.724 in120 mm Pitch Diameter (C) N/A 15.118 in384 mm Outer Diameter (D) N/A 15.748 in400 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28442
3302.1
SSG8-48SJ130 $3,302.10 CAD N/A Module N/A 8 No. of Teeth N/A 48 Shape N/A S1SK Bore Diameter (A) N/A 5.118 in130 mm Pitch Diameter (C) N/A 15.118 in384 mm Outer Diameter (D) N/A 15.748 in400 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28443
3302.1
3426 - 3450 of 3682 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA