KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3526 - 3550 of 3682 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG8-56SJ80 $4,109.40 CAD N/A Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28522
4109.4
SSG8-56SJ85 $4,109.40 CAD N/A Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28523
4109.4
SSG8-56SJ90 $4,109.40 CAD N/A Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28524
4109.4
SSG8-56SJ95 $4,109.40 CAD N/A Module N/A 8 No. of Teeth N/A 56 Shape N/A S1SK Bore Diameter (A) N/A 3.740 in95 mm Pitch Diameter (C) N/A 17.638 in448 mm Outer Diameter (D) N/A 18.268 in464 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28525
4109.4
SSG8-60SJ100 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28527
4456.8
SSG8-60SJ105 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 4.134 in105 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28528
4456.8
SSG8-60SJ110 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28529
4456.8
SSG8-60SJ120 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 4.724 in120 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28530
4456.8
SSG8-60SJ130 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 5.118 in130 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28531
4456.8
SSG8-60SJ140 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 5.512 in140 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28532
4456.8
SSG8-60SJ30 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28533
4456.8
SSG8-60SJ32 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28534
4456.8
SSG8-60SJ35 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28535
4456.8
SSG8-60SJ40 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28536
4456.8
SSG8-60SJ45 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28537
4456.8
SSG8-60SJ50 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28538
4456.8
SSG8-60SJ55 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28539
4456.8
SSG8-60SJ60 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28540
4456.8
SSG8-60SJ65 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28541
4456.8
SSG8-60SJ70 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28542
4456.8
SSG8-60SJ75 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28543
4456.8
SSG8-60SJ80 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28544
4456.8
SSG8-60SJ85 $4,456.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28545
4456.8
SSG8-60SJ90 $4,435.80 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28546
4435.8
SSG8-60SJ95 $4,425.30 CAD N/A Module N/A 8 No. of Teeth N/A 60 Shape N/A S1SK Bore Diameter (A) N/A 3.740 in95 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.528 in496 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
28547
4425.3
3526 - 3550 of 3682 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA