KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3551 - 3575 of 3682 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG10-20S $0.00 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24736
0
SSG10-25S $0.00 CAD N/A Module N/A 10 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24747
0
SSG10-30S $0.00 CAD N/A Module N/A 10 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.598 in320 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24763
0
SSG10-32S $0.00 CAD N/A Module N/A 10 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24782
0
SSG10-35S $0.00 CAD N/A Module N/A 10 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.567 in370 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24802
0
SSG10-36S $0.00 CAD N/A Module N/A 10 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.961 in380 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24823
0
SSG10-40S $0.00 CAD N/A Module N/A 10 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.535 in420 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24845
0
SSG10-20SJ40 $2,267.50 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24737
2267.5
SSG10-20SJ45 $2,267.50 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24738
2267.5
SSG10-20SJ50 $2,257.10 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24739
2257.1
SSG10-20SJ55 $2,278.00 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24740
2278
SSG10-20SJ60 $2,278.00 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24741
2278
SSG10-20SJ65 $2,278.00 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24742
2278
SSG10-20SJ70 $2,278.00 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24743
2278
SSG10-20SJ75 $2,278.00 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24744
2278
SSG10-20SJ80 $2,278.00 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24745
2278
SSG10-20SJ85 $2,267.50 CAD N/A Module N/A 10 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24746
2267.5
SSG10-25SJ100 $2,561.30 CAD N/A Module N/A 10 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24748
2561.3
SSG10-25SJ105 $2,561.30 CAD N/A Module N/A 10 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 4.134 in105 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24749
2561.3
SSG10-25SJ110 $2,561.30 CAD N/A Module N/A 10 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24750
2561.3
SSG10-25SJ40 $2,561.30 CAD N/A Module N/A 10 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24751
2561.3
SSG10-25SJ45 $2,550.80 CAD N/A Module N/A 10 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24752
2550.8
SSG10-25SJ50 $2,582.20 CAD N/A Module N/A 10 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24753
2582.2
SSG10-25SJ55 $2,582.20 CAD N/A Module N/A 10 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24754
2582.2
SSG10-25SJ60 $2,582.20 CAD N/A Module N/A 10 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
24755
2582.2
3551 - 3575 of 3682 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA