Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG10-36SJ50 | $3,298.70 | CAD N/A | Module N/A 10 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.961 in380 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24835 |
3298.7 |
| SSG10-36SJ55 | $3,298.70 | CAD N/A | Module N/A 10 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.961 in380 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24836 |
3298.7 |
| SSG10-36SJ60 | $3,298.70 | CAD N/A | Module N/A 10 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.961 in380 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24837 |
3298.7 |
| SSG10-36SJ65 | $3,298.70 | CAD N/A | Module N/A 10 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.961 in380 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24838 |
3298.7 |
| SSG10-36SJ70 | $3,298.70 | CAD N/A | Module N/A 10 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.961 in380 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24839 |
3298.7 |
| SSG10-36SJ75 | $3,298.70 | CAD N/A | Module N/A 10 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.961 in380 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24840 |
3298.7 |
| SSG10-36SJ80 | $3,298.70 | CAD N/A | Module N/A 10 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 3.150 in80 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.961 in380 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24841 |
3298.7 |
| SSG10-36SJ85 | $3,298.70 | CAD N/A | Module N/A 10 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 3.346 in85 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.961 in380 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24842 |
3298.7 |
| SSG10-36SJ90 | $3,298.70 | CAD N/A | Module N/A 10 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 3.543 in90 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.961 in380 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24843 |
3298.7 |
| SSG10-36SJ95 | $3,298.70 | CAD N/A | Module N/A 10 | No. of Teeth N/A 36 | Shape N/A S1SK | Bore Diameter (A) N/A 3.740 in95 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.961 in380 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24844 |
3298.7 |
| SSG10-40SJ100 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 3.937 in100 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24846 |
4158.1 |
| SSG10-40SJ105 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 4.134 in105 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24847 |
4158.1 |
| SSG10-40SJ110 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 4.331 in110 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24848 |
4158.1 |
| SSG10-40SJ120 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 4.724 in120 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24849 |
4158.1 |
| SSG10-40SJ130 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 5.118 in130 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24850 |
4158.1 |
| SSG10-40SJ140 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 5.512 in140 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24851 |
4158.1 |
| SSG10-40SJ150 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 5.906 in150 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24852 |
4158.1 |
| SSG10-40SJ160 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 6.299 in160 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24853 |
4158.1 |
| SSG10-40SJ170 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 6.693 in170 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24854 |
4158.1 |
| SSG10-40SJ180 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 7.087 in180 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24855 |
4158.1 |
| SSG10-40SJ40 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24856 |
4158.1 |
| SSG10-40SJ45 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24857 |
4158.1 |
| SSG10-40SJ50 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24858 |
4158.1 |
| SSG10-40SJ55 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24859 |
4158.1 |
| SSG10-40SJ60 | $4,158.10 | CAD N/A | Module N/A 10 | No. of Teeth N/A 40 | Shape N/A S1SK | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.535 in420 mm | Total Length (G) N/A 5.118 in130 mm |
Internal ID
N/A
24860 |
4158.1 |