Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG1.5-50E22 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 50 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.071 in78 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
24629 |
0 |
| SSG1.5-55E15 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 55 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.248 in82.5 mm | Outer Diameter (D) N/A 3.366 in85.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
24641 |
0 |
| SSG1.5-55E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 55 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.248 in82.5 mm | Outer Diameter (D) N/A 3.366 in85.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24642 |
0 |
| SSG1.5-55E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 55 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.248 in82.5 mm | Outer Diameter (D) N/A 3.366 in85.5 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24643 |
0 |
| SSG1.5-55E22 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 55 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.248 in82.5 mm | Outer Diameter (D) N/A 3.366 in85.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
24644 |
0 |
| SSG1.5-56E15 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 56 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
24655 |
0 |
| SSG1.5-56E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 56 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24656 |
0 |
| SSG1.5-56E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 56 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24657 |
0 |
| SSG1.5-56E22 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 56 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
24658 |
0 |
| SSG1.5-60E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 60 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24669 |
0 |
| SSG1.5-60E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 60 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24670 |
0 |
| SSG1.5-60E22 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 60 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
24671 |
0 |
| SSG1.5-64E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 64 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.898 in99 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24680 |
0 |
| SSG1.5-64E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 64 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.898 in99 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24681 |
0 |
| SSG1.5-64E22 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 64 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.898 in99 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
24682 |
0 |
| SSG1.5-70E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 70 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24691 |
0 |
| SSG1.5-70E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 70 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24692 |
0 |
| SSG1.5-70E22 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 70 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
24693 |
0 |
| SSG1.5-75E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 75 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.547 in115.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24702 |
0 |
| SSG1.5-75E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 75 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.547 in115.5 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24703 |
0 |
| SSG1.5-75E22 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 75 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.547 in115.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
24704 |
0 |
| SSG1.5-80E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 80 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.843 in123 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24713 |
0 |
| SSG1.5-80E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 80 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.843 in123 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24714 |
0 |
| SSG1.5-80E22 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 80 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.843 in123 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
24715 |
0 |
| SSG1.5-90E19 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 90 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
24725 |
0 |