Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG1.5-90E20 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 90 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
24726 |
0 |
| SSG1.5-90E22 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 90 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
24727 |
0 |
| SSG1.5-100 | $186.06 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24378 |
186.06 |
| SSG1.5-14 | $36.00 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 14 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 0.827 in21 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24390 |
36 |
| SSG1.5-15 | $36.55 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.004 in25.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24392 |
36.55 |
| SSG1.5-16 | $38.36 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24394 |
38.36 |
| SSG1.5-17 | $39.29 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 17 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.004 in25.5 mm | Outer Diameter (D) N/A 1.122 in28.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24397 |
39.29 |
| SSG1.5-18 | $40.21 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.063 in27 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24400 |
40.21 |
| SSG1.5-19 | $42.56 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 19 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.122 in28.5 mm | Outer Diameter (D) N/A 1.240 in31.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24403 |
42.56 |
| SSG1.5-20 | $44.63 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24406 |
44.63 |
| SSG1.5-21 | $45.79 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 21 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.240 in31.5 mm | Outer Diameter (D) N/A 1.358 in34.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24410 |
45.79 |
| SSG1.5-22 | $46.54 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.299 in33 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24415 |
46.54 |
| SSG1.5-23 | $48.09 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 23 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.358 in34.5 mm | Outer Diameter (D) N/A 1.476 in37.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24420 |
48.09 |
| SSG1.5-24 | $49.59 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24426 |
49.59 |
| SSG1.5-25 | $52.34 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24432 |
52.34 |
| SSG1.5-26 | $52.97 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24440 |
52.97 |
| SSG1.5-27 | $54.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 27 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.594 in40.5 mm | Outer Diameter (D) N/A 1.713 in43.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24449 |
54 |
| SSG1.5-28 | $54.52 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24459 |
54.52 |
| SSG1.5-29 | $55.04 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 29 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.713 in43.5 mm | Outer Diameter (D) N/A 1.831 in46.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24469 |
55.04 |
| SSG1.5-30 | $55.80 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24480 |
55.8 |
| SSG1.5-32 | $59.39 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24492 |
59.39 |
| SSG1.5-34 | $62.27 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24504 |
62.27 |
| SSG1.5-35 | $62.92 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24517 |
62.92 |
| SSG1.5-36 | $63.75 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24530 |
63.75 |
| SSG1.5-38 | $65.46 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24543 |
65.46 |