KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
401 - 425 of 3682 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-40 $68.36 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24556
68.36
SSG1.5-42 $71.82 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24571
71.82
SSG1.5-44 $74.77 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24586
74.77
SSG1.5-45 $76.27 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24601
76.27
SSG1.5-48 $81.02 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24613
81.02
SSG1.5-50 $84.06 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24625
84.06
SSG1.5-55 $92.02 CAD N/A Module N/A 1.5 No. of Teeth N/A 55 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.248 in82.5 mm Outer Diameter (D) N/A 3.366 in85.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24640
92.02
SSG1.5-56 $93.62 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24654
93.62
SSG1.5-60 $100.92 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24668
100.92
SSG1.5-64 $109.76 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24679
109.76
SSG1.5-70 $117.63 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24690
117.63
SSG1.5-75 $127.76 CAD N/A Module N/A 1.5 No. of Teeth N/A 75 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.547 in115.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24701
127.76
SSG1.5-80 $138.11 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24712
138.11
SSG1.5-90 $158.73 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24724
158.73
SSG1.5-16J12 $0.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24396
0
SSG1.5-100J20 $219.35 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24382
219.35
SSG1.5-100J22 $234.51 CAD N/A Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24383
234.51
SSG1.5-100J25 $234.51 CAD N/A Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24384
234.51
SSG1.5-100J28 $234.51 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24385
234.51
SSG1.5-100J30 $234.51 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24386
234.51
SSG1.5-100J32 $234.51 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24387
234.51
SSG1.5-100J35 $234.51 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24388
234.51
SSG1.5-100J40 $234.51 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24389
234.51
SSG1.5-16J10 $61.48 CAD N/A Module N/A 1.5 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24395
61.48
SSG1.5-17J10 $62.43 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.004 in25.5 mm Outer Diameter (D) N/A 1.122 in28.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24398
62.43
401 - 425 of 3682 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA