KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
426 - 450 of 3682 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-17J12 $78.06 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.004 in25.5 mm Outer Diameter (D) N/A 1.122 in28.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24399
78.06
SSG1.5-18J10 $63.23 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24401
63.23
SSG1.5-18J12 $78.86 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24402
78.86
SSG1.5-19J10 $65.45 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 19 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.122 in28.5 mm Outer Diameter (D) N/A 1.240 in31.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24404
65.45
SSG1.5-19J12 $81.00 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 19 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.122 in28.5 mm Outer Diameter (D) N/A 1.240 in31.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24405
81
SSG1.5-20J10 $67.18 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24407
67.18
SSG1.5-20J12 $82.81 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24408
82.81
SSG1.5-20J14 $82.81 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24409
82.81
SSG1.5-21J10 $68.34 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.240 in31.5 mm Outer Diameter (D) N/A 1.358 in34.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24411
68.34
SSG1.5-21J12 $83.82 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.240 in31.5 mm Outer Diameter (D) N/A 1.358 in34.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24412
83.82
SSG1.5-21J14 $83.82 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.240 in31.5 mm Outer Diameter (D) N/A 1.358 in34.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24413
83.82
SSG1.5-21J15 $83.82 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.240 in31.5 mm Outer Diameter (D) N/A 1.358 in34.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24414
83.82
SSG1.5-22J12 $69.02 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.299 in33 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24417
69.02
SSG1.5-22J14 $84.50 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.299 in33 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24418
84.5
SSG1.5-22J15 $84.50 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.299 in33 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24419
84.5
SSG1.5-23J12 $70.41 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.358 in34.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24422
70.41
SSG1.5-23J14 $85.85 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.358 in34.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24423
85.85
SSG1.5-23J15 $85.85 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.358 in34.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24424
85.85
SSG1.5-23J16 $85.85 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.358 in34.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24425
85.85
SSG1.5-24J12 $71.79 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24428
71.79
SSG1.5-24J14 $87.18 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24429
87.18
SSG1.5-24J15 $87.18 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24430
87.18
SSG1.5-24J16 $87.18 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24431
87.18
SSG1.5-25J12 $74.31 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24434
74.31
SSG1.5-25J14 $89.65 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24435
89.65
426 - 450 of 3682 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA