KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
451 - 475 of 3682 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-25J15 $89.65 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24436
89.65
SSG1.5-25J16 $89.65 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24437
89.65
SSG1.5-25J17 $89.65 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24438
89.65
SSG1.5-25J18 $89.65 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24439
89.65
SSG1.5-26J12 $74.65 CAD N/A Module N/A 1.5 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24443
74.65
SSG1.5-26J14 $90.10 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24444
90.1
SSG1.5-26J15 $90.10 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24445
90.1
SSG1.5-26J16 $90.10 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24446
90.1
SSG1.5-26J17 $90.10 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24447
90.1
SSG1.5-26J18 $90.10 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24448
90.1
SSG1.5-27J15 $75.56 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.594 in40.5 mm Outer Diameter (D) N/A 1.713 in43.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24453
75.56
SSG1.5-27J16 $91.09 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.594 in40.5 mm Outer Diameter (D) N/A 1.713 in43.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24454
91.09
SSG1.5-27J17 $91.09 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.594 in40.5 mm Outer Diameter (D) N/A 1.713 in43.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24455
91.09
SSG1.5-27J18 $91.09 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.594 in40.5 mm Outer Diameter (D) N/A 1.713 in43.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24456
91.09
SSG1.5-27J19 $91.09 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.594 in40.5 mm Outer Diameter (D) N/A 1.713 in43.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24457
91.09
SSG1.5-27J20 $91.09 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.594 in40.5 mm Outer Diameter (D) N/A 1.713 in43.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24458
91.09
SSG1.5-28J15 $76.02 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24463
76.02
SSG1.5-28J16 $91.32 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24464
91.32
SSG1.5-28J17 $91.32 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24465
91.32
SSG1.5-28J18 $91.32 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24466
91.32
SSG1.5-28J19 $91.32 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24467
91.32
SSG1.5-28J20 $91.32 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24468
91.32
SSG1.5-29J15 $76.36 CAD N/A Module N/A 1.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.713 in43.5 mm Outer Diameter (D) N/A 1.831 in46.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24473
76.36
SSG1.5-29J16 $91.65 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.713 in43.5 mm Outer Diameter (D) N/A 1.831 in46.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24474
91.65
SSG1.5-29J17 $91.65 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.713 in43.5 mm Outer Diameter (D) N/A 1.831 in46.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24475
91.65
451 - 475 of 3682 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA