Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG0.8-25B | $49.71 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.850 in21.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24118 |
49.71 |
| SSG0.8-26A | $51.40 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 26 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.819 in20.8 mm | Outer Diameter (D) N/A 0.882 in22.4 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24119 |
51.4 |
| SSG0.8-27A | $52.93 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 27 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.850 in21.6 mm | Outer Diameter (D) N/A 0.913 in23.2 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24120 |
52.93 |
| SSG0.8-28A | $54.45 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 28 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.882 in22.4 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24121 |
54.45 |
| SSG0.8-29A | $56.47 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 29 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.913 in23.2 mm | Outer Diameter (D) N/A 0.976 in24.8 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24122 |
56.47 |
| SSG0.8-30A | $58.12 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24123 |
58.12 |
| SSG0.8-30B | $58.11 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24124 |
58.11 |
| SSG0.8-30C | $58.08 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24125 |
58.08 |
| SSG0.8-32A | $61.50 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 32 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.008 in25.6 mm | Outer Diameter (D) N/A 1.071 in27.2 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24126 |
61.5 |
| SSG0.8-34A | $64.28 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 34 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.071 in27.2 mm | Outer Diameter (D) N/A 1.134 in28.8 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24127 |
64.28 |
| SSG0.8-35A | $65.84 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 35 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.165 in29.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24128 |
65.84 |
| SSG0.8-36A | $67.33 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 36 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.134 in28.8 mm | Outer Diameter (D) N/A 1.197 in30.4 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24129 |
67.33 |
| SSG0.8-38A | $70.09 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 38 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.197 in30.4 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24130 |
70.09 |
| SSG0.8-40A | $72.69 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 40 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.323 in33.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24131 |
72.69 |
| SSG0.8-40B | $72.67 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 40 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.323 in33.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24132 |
72.67 |
| SSG0.8-50A | $81.30 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 50 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.638 in41.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24133 |
81.3 |
| SSG0.8-50B | $81.26 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 50 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.638 in41.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24134 |
81.26 |
| SSG0.8-60A | $96.63 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 60 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.953 in49.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24135 |
96.63 |
| SSG0.8-60B | $96.55 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 60 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.953 in49.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24136 |
96.55 |
| SSG0.8-70A | $111.39 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 70 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.268 in57.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24137 |
111.39 |
| SSG0.8-70B | $111.30 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 70 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.268 in57.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24138 |
111.3 |
| SSG0.8-80A | $126.99 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 80 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.583 in65.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24139 |
126.99 |
| SSG0.8-80B | $126.90 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 80 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.583 in65.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24140 |
126.9 |
| SSG1-100 | $131.90 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 100 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24141 |
131.9 |
| SSG1-120 | $158.86 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 120 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.803 in122 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24152 |
158.86 |