Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG1.5-34J25 | $98.09 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24516 |
98.09 |
| SSG1.5-35J15 | $83.04 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24522 |
83.04 |
| SSG1.5-35J16 | $99.19 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24523 |
99.19 |
| SSG1.5-35J17 | $99.19 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24524 |
99.19 |
| SSG1.5-35J18 | $99.19 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24525 |
99.19 |
| SSG1.5-35J19 | $99.19 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24526 |
99.19 |
| SSG1.5-35J20 | $99.19 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24527 |
99.19 |
| SSG1.5-35J22 | $99.19 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24528 |
99.19 |
| SSG1.5-35J25 | $99.19 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24529 |
99.19 |
| SSG1.5-36J15 | $89.21 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24535 |
89.21 |
| SSG1.5-36J16 | $104.68 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24536 |
104.68 |
| SSG1.5-36J17 | $104.68 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24537 |
104.68 |
| SSG1.5-36J18 | $104.68 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24538 |
104.68 |
| SSG1.5-36J19 | $104.68 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24539 |
104.68 |
| SSG1.5-36J20 | $104.68 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24540 |
104.68 |
| SSG1.5-36J22 | $104.68 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24541 |
104.68 |
| SSG1.5-36J25 | $104.68 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24542 |
104.68 |
| SSG1.5-38J15 | $90.33 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24548 |
90.33 |
| SSG1.5-38J16 | $105.78 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24549 |
105.78 |
| SSG1.5-38J17 | $105.78 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24550 |
105.78 |
| SSG1.5-38J18 | $105.78 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24551 |
105.78 |
| SSG1.5-38J19 | $105.78 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24552 |
105.78 |
| SSG1.5-38J20 | $105.78 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24553 |
105.78 |
| SSG1.5-38J22 | $105.78 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24554 |
105.78 |
| SSG1.5-38J25 | $105.78 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24555 |
105.78 |