KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
526 - 550 of 3682 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-40J15 $95.51 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24561
95.51
SSG1.5-40J16 $110.92 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24562
110.92
SSG1.5-40J17 $108.06 CAD N/A Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24563
108.06
SSG1.5-40J18 $108.06 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24564
108.06
SSG1.5-40J19 $108.06 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24565
108.06
SSG1.5-40J20 $108.06 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24566
108.06
SSG1.5-40J22 $108.06 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24567
108.06
SSG1.5-40J25 $108.06 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24568
108.06
SSG1.5-40J28 $108.06 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24569
108.06
SSG1.5-40J30 $108.06 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24570
108.06
SSG1.5-42J15 $98.94 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24576
98.94
SSG1.5-42J16 $114.29 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24577
114.29
SSG1.5-42J17 $114.29 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24578
114.29
SSG1.5-42J18 $114.29 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24579
114.29
SSG1.5-42J19 $114.29 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24580
114.29
SSG1.5-42J20 $114.29 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24581
114.29
SSG1.5-42J22 $111.43 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24582
111.43
SSG1.5-42J25 $111.43 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24583
111.43
SSG1.5-42J28 $111.43 CAD N/A Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24584
111.43
SSG1.5-42J30 $111.43 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24585
111.43
SSG1.5-44J15 $101.15 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24591
101.15
SSG1.5-44J16 $116.46 CAD N/A Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24592
116.46
SSG1.5-44J17 $116.46 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24593
116.46
SSG1.5-44J18 $116.46 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24594
116.46
SSG1.5-44J19 $116.46 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24595
116.46
526 - 550 of 3682 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA