KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
551 - 575 of 3682 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-44J20 $116.46 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24596
116.46
SSG1.5-44J22 $116.46 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24597
116.46
SSG1.5-44J25 $116.46 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24598
116.46
SSG1.5-44J28 $113.60 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24599
113.6
SSG1.5-44J30 $113.60 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24600
113.6
SSG1.5-45J18 $102.38 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24606
102.38
SSG1.5-45J19 $117.00 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24607
117
SSG1.5-45J20 $117.00 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24608
117
SSG1.5-45J22 $117.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24609
117
SSG1.5-45J25 $117.00 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24610
117
SSG1.5-45J28 $114.14 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24611
114.14
SSG1.5-45J30 $114.14 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24612
114.14
SSG1.5-48J18 $108.59 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24618
108.59
SSG1.5-48J19 $119.48 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24619
119.48
SSG1.5-48J20 $119.48 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24620
119.48
SSG1.5-48J22 $119.48 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24621
119.48
SSG1.5-48J25 $117.76 CAD N/A Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24622
117.76
SSG1.5-48J28 $117.76 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24623
117.76
SSG1.5-48J30 $117.76 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24624
117.76
SSG1.5-50J18 $112.49 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24630
112.49
SSG1.5-50J19 $128.74 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24631
128.74
SSG1.5-50J20 $128.74 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24632
128.74
SSG1.5-50J22 $128.74 CAD N/A Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24633
128.74
SSG1.5-50J25 $128.74 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24634
128.74
SSG1.5-50J28 $127.02 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24635
127.02
551 - 575 of 3682 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA