KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
601 - 625 of 3682 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-60J30 $144.75 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24676
144.75
SSG1.5-60J32 $144.75 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24677
144.75
SSG1.5-60J35 $144.75 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24678
144.75
SSG1.5-64J20 $139.89 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24683
139.89
SSG1.5-64J22 $155.78 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24684
155.78
SSG1.5-64J25 $155.78 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24685
155.78
SSG1.5-64J28 $155.78 CAD N/A Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24686
155.78
SSG1.5-64J30 $154.07 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24687
154.07
SSG1.5-64J32 $154.07 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24688
154.07
SSG1.5-64J35 $154.07 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24689
154.07
SSG1.5-70J20 $150.28 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24694
150.28
SSG1.5-70J22 $162.28 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24695
162.28
SSG1.5-70J25 $162.28 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24696
162.28
SSG1.5-70J28 $162.28 CAD N/A Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24697
162.28
SSG1.5-70J30 $162.28 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24698
162.28
SSG1.5-70J32 $162.28 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24699
162.28
SSG1.5-70J35 $162.28 CAD N/A Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24700
162.28
SSG1.5-75J20 $159.07 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.547 in115.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24705
159.07
SSG1.5-75J22 $174.76 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.547 in115.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24706
174.76
SSG1.5-75J25 $174.76 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.547 in115.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24707
174.76
SSG1.5-75J28 $174.76 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.547 in115.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24708
174.76
SSG1.5-75J30 $174.76 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.547 in115.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24709
174.76
SSG1.5-75J32 $174.76 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.547 in115.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24710
174.76
SSG1.5-75J35 $174.76 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.547 in115.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24711
174.76
SSG1.5-80J20 $170.42 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24716
170.42
601 - 625 of 3682 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA