KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
626 - 650 of 3682 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-80J22 $186.02 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24717
186.02
SSG1.5-80J25 $186.02 CAD N/A Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24718
186.02
SSG1.5-80J28 $186.02 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24719
186.02
SSG1.5-80J30 $186.02 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24720
186.02
SSG1.5-80J32 $186.02 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24721
186.02
SSG1.5-80J35 $186.02 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24722
186.02
SSG1.5-80J40 $182.21 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24723
182.21
SSG1.5-90J20 $195.18 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24728
195.18
SSG1.5-90J22 $210.58 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24729
210.58
SSG1.5-90J25 $206.78 CAD N/A Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24730
206.78
SSG1.5-90J28 $206.78 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24731
206.78
SSG1.5-90J30 $206.78 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24732
206.78
SSG1.5-90J32 $206.78 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24733
206.78
SSG1.5-90J35 $206.78 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24734
206.78
SSG1.5-90J40 $206.78 CAD N/A Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24735
206.78
SSG1.5-14J10 $53.71 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 14 Shape N/A S1T2 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.827 in21 mm Outer Diameter (D) N/A 0.945 in24 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24391
53.71
SSG1.5-15J10 $54.06 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 15 Shape N/A S1T2 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.886 in22.5 mm Outer Diameter (D) N/A 1.004 in25.5 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24393
54.06
SSG2-100E22 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 100 Shape N/A S1EA/S1EB Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
24869
0
SSG2-100E24 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 100 Shape N/A S1EA/S1EB Bore Diameter (A) N/A 0.945 in24 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.732 in44 mm Internal ID N/A
24870
0
SSG2-100E25 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 100 Shape N/A S1EA/S1EB Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.811 in46 mm Internal ID N/A
24871
0
SSG2-100E28 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 100 Shape N/A S1EA/S1EB Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.890 in48 mm Internal ID N/A
24872
0
SSG2-100E30 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 100 Shape N/A S1EA/S1EB Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
24873
0
SSG2-18E15 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 18 Shape N/A S1EA/S1EB Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
24908
0
SSG2-19E15 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 19 Shape N/A S1EA/S1EB Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
24916
0
SSG2-20E15 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 20 Shape N/A S1EA/S1EB Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
24924
0
626 - 650 of 3682 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA