Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-30E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25091 |
0 |
| SSG2-32E15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25104 |
0 |
| SSG2-32E19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25105 |
0 |
| SSG2-32E20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25106 |
0 |
| SSG2-32E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25107 |
0 |
| SSG2-32E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25108 |
0 |
| SSG2-32E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25109 |
0 |
| SSG2-32E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25110 |
0 |
| SSG2-32E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25111 |
0 |
| SSG2-34E15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25125 |
0 |
| SSG2-34E19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25126 |
0 |
| SSG2-34E20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25127 |
0 |
| SSG2-34E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25128 |
0 |
| SSG2-34E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25129 |
0 |
| SSG2-34E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25130 |
0 |
| SSG2-34E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25131 |
0 |
| SSG2-34E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25132 |
0 |
| SSG2-35E15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25146 |
0 |
| SSG2-35E19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25147 |
0 |
| SSG2-35E20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25148 |
0 |
| SSG2-35E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25149 |
0 |
| SSG2-35E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25150 |
0 |
| SSG2-35E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25151 |
0 |
| SSG2-35E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25152 |
0 |
| SSG2-35E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25153 |
0 |