KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
51 - 75 of 3682 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-15 $33.90 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24163
33.9
SSG1-16 $35.01 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24165
35.01
SSG1-17 $36.00 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 17 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.669 in17 mm Outer Diameter (D) N/A 0.748 in19 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24167
36
SSG1-18 $36.77 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24170
36.77
SSG1-19 $40.37 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.748 in19 mm Outer Diameter (D) N/A 0.827 in21 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24173
40.37
SSG1-20 $38.40 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24176
38.4
SSG1-21 $39.49 CAD N/A Module N/A 1 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.827 in21 mm Outer Diameter (D) N/A 0.906 in23 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24180
39.49
SSG1-22 $40.11 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.866 in22 mm Outer Diameter (D) N/A 0.945 in24 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24183
40.11
SSG1-23 $41.48 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.906 in23 mm Outer Diameter (D) N/A 0.984 in25 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24186
41.48
SSG1-24 $42.57 CAD N/A Module N/A 1 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24190
42.57
SSG1-25 $43.54 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24194
43.54
SSG1-26 $44.51 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 26 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24198
44.51
SSG1-27 $45.37 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 27 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.142 in29 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24202
45.37
SSG1-28 $46.21 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24206
46.21
SSG1-29 $48.24 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 29 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.142 in29 mm Outer Diameter (D) N/A 1.220 in31 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24210
48.24
SSG1-30 $48.82 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24216
48.82
SSG1-32 $49.57 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24221
49.57
SSG1-34 $51.50 CAD N/A Module N/A 1 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24226
51.5
SSG1-35 $52.46 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24231
52.46
SSG1-36 $53.42 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24236
53.42
SSG1-38 $55.30 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 38 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24241
55.3
SSG1-40 $56.51 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24249
56.51
SSG1-42 $57.36 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 42 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24257
57.36
SSG1-44 $59.18 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24265
59.18
SSG1-45 $60.63 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24273
60.63
51 - 75 of 3682 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA