Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-36E15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25167 |
0 |
| SSG2-36E19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25168 |
0 |
| SSG2-36E20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25169 |
0 |
| SSG2-36E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25170 |
0 |
| SSG2-36E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25171 |
0 |
| SSG2-36E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25172 |
0 |
| SSG2-36E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25173 |
0 |
| SSG2-36E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25174 |
0 |
| SSG2-38E15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 38 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25190 |
0 |
| SSG2-38E19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 38 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25191 |
0 |
| SSG2-38E20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 38 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25192 |
0 |
| SSG2-38E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 38 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25193 |
0 |
| SSG2-38E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 38 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25194 |
0 |
| SSG2-38E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 38 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25195 |
0 |
| SSG2-38E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 38 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25196 |
0 |
| SSG2-38E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 38 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25197 |
0 |
| SSG2-40E19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25213 |
0 |
| SSG2-40E20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25214 |
0 |
| SSG2-40E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25215 |
0 |
| SSG2-40E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25216 |
0 |
| SSG2-40E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25217 |
0 |
| SSG2-40E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25218 |
0 |
| SSG2-40E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25219 |
0 |
| SSG2-42E19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 42 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.465 in88 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25236 |
0 |
| SSG2-42E20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 42 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.465 in88 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25237 |
0 |