Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-48E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25308 |
0 |
| SSG2-50E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25324 |
0 |
| SSG2-50E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25325 |
0 |
| SSG2-50E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25326 |
0 |
| SSG2-50E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25327 |
0 |
| SSG2-50E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25328 |
0 |
| SSG2-55E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25339 |
0 |
| SSG2-55E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25340 |
0 |
| SSG2-55E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25341 |
0 |
| SSG2-55E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25342 |
0 |
| SSG2-55E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25343 |
0 |
| SSG2-56E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25354 |
0 |
| SSG2-56E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25355 |
0 |
| SSG2-56E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25356 |
0 |
| SSG2-56E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25357 |
0 |
| SSG2-56E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25358 |
0 |
| SSG2-60E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25369 |
0 |
| SSG2-60E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25370 |
0 |
| SSG2-60E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25371 |
0 |
| SSG2-60E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25372 |
0 |
| SSG2-60E30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25373 |
0 |
| SSG2-64E22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25385 |
0 |
| SSG2-64E24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25386 |
0 |
| SSG2-64E25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25387 |
0 |
| SSG2-64E28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25388 |
0 |