Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-55 | $125.88 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25338 |
125.88 |
| SSG2-56 | $128.14 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25353 |
128.14 |
| SSG2-60 | $140.06 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25368 |
140.06 |
| SSG2-64 | $152.83 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25384 |
152.83 |
| SSG2-70 | $169.10 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25400 |
169.1 |
| SSG2-75 | $186.95 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 75 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.063 in154 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25422 |
186.95 |
| SSG2-80 | $200.32 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25444 |
200.32 |
| SSG2-90 | $235.47 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25469 |
235.47 |
| SSG2-15J14 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24897 |
0 |
| SSG2-16J15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24901 |
0 |
| SSG2-18J18 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24914 |
0 |
| SSG2-100J25 | $319.96 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24886 |
319.96 |
| SSG2-100J28 | $335.59 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24887 |
335.59 |
| SSG2-100J30 | $335.59 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24888 |
335.59 |
| SSG2-100J32 | $335.59 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24889 |
335.59 |
| SSG2-100J35 | $335.59 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24890 |
335.59 |
| SSG2-100J40 | $335.59 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24891 |
335.59 |
| SSG2-100J45 | $335.59 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24892 |
335.59 |
| SSG2-15J12 | $67.18 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 15 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24896 |
67.18 |
| SSG2-16J12 | $68.45 | CAD N/A | Module N/A 2 | No. of Teeth N/A 16 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24899 |
68.45 |
| SSG2-16J14 | $84.84 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 16 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24900 |
84.84 |
| SSG2-17J12 | $70.41 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 17 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.339 in34 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24903 |
70.41 |
| SSG2-17J14 | $86.62 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 17 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.339 in34 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24904 |
86.62 |
| SSG2-17J15 | $86.62 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 17 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.339 in34 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24905 |
86.62 |
| SSG2-17J16 | $86.62 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 17 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.339 in34 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24906 |
86.62 |