KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
901 - 925 of 3682 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-22J19 $90.76 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24946
90.76
SSG2-22J20 $90.76 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24947
90.76
SSG2-23J15 $76.59 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.811 in46 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24952
76.59
SSG2-23J16 $93.44 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.811 in46 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24953
93.44
SSG2-23J17 $93.44 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.811 in46 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24954
93.44
SSG2-23J18 $93.44 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.811 in46 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24955
93.44
SSG2-23J19 $93.44 CAD N/A Module N/A 2 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.811 in46 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24956
93.44
SSG2-23J20 $93.44 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.811 in46 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24957
93.44
SSG2-23J22 $93.44 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.811 in46 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24958
93.44
SSG2-24J15 $77.60 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24964
77.6
SSG2-24J16 $94.55 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24965
94.55
SSG2-24J17 $94.55 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24966
94.55
SSG2-24J18 $94.55 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24967
94.55
SSG2-24J19 $94.55 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24968
94.55
SSG2-24J20 $94.55 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24969
94.55
SSG2-24J22 $94.55 CAD N/A Module N/A 2 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24970
94.55
SSG2-25J15 $77.96 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24981
77.96
SSG2-25J16 $94.65 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24982
94.65
SSG2-25J17 $94.65 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24983
94.65
SSG2-25J18 $94.65 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24984
94.65
SSG2-25J19 $94.65 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24985
94.65
SSG2-25J20 $94.65 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24986
94.65
SSG2-25J22 $94.65 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
24987
94.65
SSG2-26J15 $81.00 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25002
81
SSG2-26J16 $97.97 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25003
97.97
901 - 925 of 3682 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA