KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
951 - 975 of 3682 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-29J18 $108.63 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.283 in58 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25077
108.63
SSG2-29J19 $108.63 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.283 in58 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25078
108.63
SSG2-29J20 $108.63 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.283 in58 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25079
108.63
SSG2-29J22 $108.63 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.283 in58 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25080
108.63
SSG2-29J25 $105.78 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.283 in58 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25081
105.78
SSG2-29J28 $105.78 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.283 in58 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25082
105.78
SSG2-30J18 $94.90 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25096
94.9
SSG2-30J19 $111.44 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25097
111.44
SSG2-30J20 $109.73 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25098
109.73
SSG2-30J22 $109.73 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25099
109.73
SSG2-30J25 $109.73 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25100
109.73
SSG2-30J28 $109.73 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25101
109.73
SSG2-30J30 $106.87 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25102
106.87
SSG2-32J18 $95.45 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25117
95.45
SSG2-32J19 $112.64 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25118
112.64
SSG2-32J20 $112.64 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25119
112.64
SSG2-32J22 $112.64 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25120
112.64
SSG2-32J25 $112.64 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25121
112.64
SSG2-32J28 $110.92 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25122
110.92
SSG2-32J30 $110.92 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25123
110.92
SSG2-34J18 $97.93 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25138
97.93
SSG2-34J19 $115.54 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25139
115.54
SSG2-34J20 $115.54 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25140
115.54
SSG2-34J22 $115.54 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25141
115.54
SSG2-34J25 $113.83 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25142
113.83
951 - 975 of 3682 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA