KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
76 - 100 of 3682 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-48 $64.73 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24281
64.73
SSG1-50 $66.84 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24289
66.84
SSG1-55 $0.60 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 55 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24298
0.6
SSG1-56 $73.42 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 56 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24307
73.42
SSG1-60 $78.26 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24316
78.26
SSG1-64 $83.45 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24326
83.45
SSG1-70 $89.67 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24336
89.67
SSG1-75 $95.41 CAD N/A Module N/A 1 No. of Teeth N/A 75 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24346
95.41
SSG1-80 $102.12 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 80 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.228 in82 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24356
102.12
SSG1-90 $113.73 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 90 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24367
113.73
SSG1-20J10 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24177
0
SSG1-100J15 $159.19 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24142
159.19
SSG1-100J16 $173.72 CAD N/A Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24143
173.72
SSG1-100J17 $173.72 CAD N/A Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24144
173.72
SSG1-100J18 $173.72 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24145
173.72
SSG1-100J19 $173.72 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24146
173.72
SSG1-100J20 $173.72 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24147
173.72
SSG1-100J22 $172.00 CAD N/A Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24148
172
SSG1-100J25 $172.00 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24149
172
SSG1-100J28 $172.00 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24150
172
SSG1-100J30 $172.00 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24151
172
SSG1-120J15 $187.12 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24153
187.12
SSG1-120J16 $200.38 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24154
200.38
SSG1-120J17 $200.38 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24155
200.38
SSG1-120J18 $200.38 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24156
200.38
76 - 100 of 3682 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA