KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
976 - 1000 of 3682 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-34J28 $113.83 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25143
113.83
SSG2-34J30 $113.83 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25144
113.83
SSG2-35J18 $100.28 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25159
100.28
SSG2-35J19 $117.84 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25160
117.84
SSG2-35J20 $117.84 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25161
117.84
SSG2-35J22 $117.84 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25162
117.84
SSG2-35J25 $117.84 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25163
117.84
SSG2-35J28 $116.12 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25164
116.12
SSG2-35J30 $0.89 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25165
0.89
SSG2-36J18 $103.10 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25182
103.1
SSG2-36J19 $119.77 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25183
119.77
SSG2-36J20 $118.06 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25184
118.06
SSG2-36J22 $118.06 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25185
118.06
SSG2-36J25 $118.06 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25186
118.06
SSG2-36J28 $118.06 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25187
118.06
SSG2-36J30 $116.34 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25188
116.34
SSG2-38J18 $106.52 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25205
106.52
SSG2-38J19 $123.99 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25206
123.99
SSG2-38J20 $123.99 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25207
123.99
SSG2-38J22 $123.99 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25208
123.99
SSG2-38J25 $123.99 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25209
123.99
SSG2-38J28 $122.27 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25210
122.27
SSG2-38J30 $122.27 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25211
122.27
SSG2-40J20 $122.21 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25227
122.21
SSG2-40J22 $139.45 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25228
139.45
976 - 1000 of 3682 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA