KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1001 - 1025 of 3682 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-40J25 $137.74 CAD N/A Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25229
137.74
SSG2-40J28 $137.74 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25230
137.74
SSG2-40J30 $137.74 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25231
137.74
SSG2-40J32 $137.74 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25232
137.74
SSG2-40J35 $136.02 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25233
136.02
SSG2-42J20 $124.39 CAD N/A Module N/A 2 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.465 in88 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25250
124.39
SSG2-42J22 $141.59 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.465 in88 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25251
141.59
SSG2-42J25 $141.59 CAD N/A Module N/A 2 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.465 in88 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25252
141.59
SSG2-42J28 $141.59 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.465 in88 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25253
141.59
SSG2-42J30 $141.59 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.465 in88 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25254
141.59
SSG2-42J32 $139.87 CAD N/A Module N/A 2 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.465 in88 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25255
139.87
SSG2-42J35 $139.87 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.465 in88 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25256
139.87
SSG2-44J20 $128.82 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25272
128.82
SSG2-44J22 $145.94 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25273
145.94
SSG2-44J25 $145.94 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25274
145.94
SSG2-44J28 $145.94 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25275
145.94
SSG2-44J30 $145.94 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25276
145.94
SSG2-44J32 $145.94 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25277
145.94
SSG2-44J35 $145.94 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25278
145.94
SSG2-45J20 $134.90 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25294
134.9
SSG2-45J22 $148.18 CAD N/A Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25295
148.18
SSG2-45J25 $148.18 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25296
148.18
SSG2-45J28 $148.18 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25297
148.18
SSG2-45J30 $148.18 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25298
148.18
SSG2-45J32 $148.18 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25299
148.18
1001 - 1025 of 3682 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA