KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1051 - 1075 of 3682 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-60J30 $186.62 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25381
186.62
SSG2-60J32 $186.62 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25382
186.62
SSG2-60J35 $186.62 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25383
186.62
SSG2-64J25 $182.43 CAD N/A Module N/A 2 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25395
182.43
SSG2-64J28 $201.06 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25396
201.06
SSG2-64J30 $201.06 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25397
201.06
SSG2-64J32 $201.06 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25398
201.06
SSG2-64J35 $201.06 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25399
201.06
SSG2-70J25 $206.09 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25416
206.09
SSG2-70J28 $222.46 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25417
222.46
SSG2-70J30 $222.46 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25418
222.46
SSG2-70J32 $222.46 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25419
222.46
SSG2-70J35 $222.46 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25420
222.46
SSG2-70J40 $222.46 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25421
222.46
SSG2-75J25 $227.49 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.063 in154 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25438
227.49
SSG2-75J28 $243.70 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.063 in154 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25439
243.7
SSG2-75J30 $243.70 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.063 in154 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25440
243.7
SSG2-75J32 $243.70 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.063 in154 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25441
243.7
SSG2-75J35 $237.03 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.063 in154 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25442
237.03
SSG2-75J40 $237.03 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.063 in154 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25443
237.03
SSG2-80J25 $242.49 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25462
242.49
SSG2-80J28 $258.62 CAD N/A Module N/A 2 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25463
258.62
SSG2-80J30 $258.62 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25464
258.62
SSG2-80J32 $258.62 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25465
258.62
SSG2-80J35 $251.95 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25466
251.95
1051 - 1075 of 3682 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA