Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-80J40 | $251.95 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25467 |
251.95 |
| SSG2-80J45 | $251.95 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25468 |
251.95 |
| SSG2-90J25 | $277.08 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25487 |
277.08 |
| SSG2-90J28 | $292.94 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25488 |
292.94 |
| SSG2-90J30 | $292.94 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25489 |
292.94 |
| SSG2-90J32 | $292.94 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25490 |
292.94 |
| SSG2-90J35 | $292.94 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25491 |
292.94 |
| SSG2-90J40 | $292.94 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25492 |
292.94 |
| SSG2-90J45 | $292.94 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25493 |
292.94 |
| SSG2-14J12 | $60.09 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 14 | Shape N/A S1T2 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
24894 |
60.09 |
| SSG2.5-16E15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 16 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25502 |
0 |
| SSG2.5-17E15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 17 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.673 in42.5 mm | Outer Diameter (D) N/A 1.870 in47.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25508 |
0 |
| SSG2.5-18E15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25516 |
0 |
| SSG2.5-19E15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 19 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 2.067 in52.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25525 |
0 |
| SSG2.5-19E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 19 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 2.067 in52.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25526 |
0 |
| SSG2.5-20E15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25536 |
0 |
| SSG2.5-20E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25537 |
0 |
| SSG2.5-21E15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 21 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.264 in57.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25544 |
0 |
| SSG2.5-21E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 21 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.264 in57.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25545 |
0 |
| SSG2.5-22E15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25554 |
0 |
| SSG2.5-22E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25555 |
0 |
| SSG2.5-23E15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25566 |
0 |
| SSG2.5-23E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25567 |
0 |
| SSG2.5-24E15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
25578 |
0 |
| SSG2.5-24E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25579 |
0 |