Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2.5-25E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25592 |
0 |
| SSG2.5-26E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 26 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.559 in65 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25605 |
0 |
| SSG2.5-27E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 27 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.854 in72.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25619 |
0 |
| SSG2.5-28E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 28 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.953 in75 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25635 |
0 |
| SSG2.5-29E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 29 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.854 in72.5 mm | Outer Diameter (D) N/A 3.051 in77.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25653 |
0 |
| SSG2.5-30E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25671 |
0 |
| SSG2.5-32E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25694 |
0 |
| SSG2.5-34E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25724 |
0 |
| SSG2.5-35E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25754 |
0 |
| SSG2.5-36E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25784 |
0 |
| SSG2.5-38E19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 38 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.740 in95 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
25814 |
0 |
| SSG2.5-19E20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 19 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 2.067 in52.5 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25527 |
0 |
| SSG2.5-20E20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25538 |
0 |
| SSG2.5-21E20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 21 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.264 in57.5 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25546 |
0 |
| SSG2.5-21E22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 21 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.264 in57.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25547 |
0 |
| SSG2.5-22E20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25556 |
0 |
| SSG2.5-22E22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25557 |
0 |
| SSG2.5-22E24 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25558 |
0 |
| SSG2.5-22E25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25559 |
0 |
| SSG2.5-23E20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25568 |
0 |
| SSG2.5-23E22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25569 |
0 |
| SSG2.5-23E24 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25570 |
0 |
| SSG2.5-23E25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25571 |
0 |
| SSG2.5-24E20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25580 |
0 |
| SSG2.5-24E22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25581 |
0 |