Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2.5-32E28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25699 |
0 |
| SSG2.5-32E30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25700 |
0 |
| SSG2.5-32E32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.047 in52 mm |
Internal ID
N/A
25701 |
0 |
| SSG2.5-32E35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.165 in55 mm |
Internal ID
N/A
25702 |
0 |
| SSG2.5-34E20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25725 |
0 |
| SSG2.5-34E22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25726 |
0 |
| SSG2.5-34E24 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25727 |
0 |
| SSG2.5-34E25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25728 |
0 |
| SSG2.5-34E28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25729 |
0 |
| SSG2.5-34E30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25730 |
0 |
| SSG2.5-34E32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.047 in52 mm |
Internal ID
N/A
25731 |
0 |
| SSG2.5-34E35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.165 in55 mm |
Internal ID
N/A
25732 |
0 |
| SSG2.5-35E20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25755 |
0 |
| SSG2.5-35E22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25756 |
0 |
| SSG2.5-35E24 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25757 |
0 |
| SSG2.5-35E25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25758 |
0 |
| SSG2.5-35E28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25759 |
0 |
| SSG2.5-35E30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
25760 |
0 |
| SSG2.5-35E32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 2.047 in52 mm |
Internal ID
N/A
25761 |
0 |
| SSG2.5-35E35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 2.165 in55 mm |
Internal ID
N/A
25762 |
0 |
| SSG2.5-36E20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
25785 |
0 |
| SSG2.5-36E22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25786 |
0 |
| SSG2.5-36E24 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25787 |
0 |
| SSG2.5-36E25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25788 |
0 |
| SSG2.5-36E28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
25789 |
0 |