KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
101 - 125 of 3682 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-120J19 $200.38 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24157
200.38
SSG1-120J20 $200.38 CAD N/A Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24158
200.38
SSG1-120J22 $200.38 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24159
200.38
SSG1-120J25 $198.67 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24160
198.67
SSG1-120J28 $198.67 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24161
198.67
SSG1-120J30 $198.67 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24162
198.67
SSG1-21J10 $77.73 CAD N/A Module N/A 1 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.827 in21 mm Outer Diameter (D) N/A 0.906 in23 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24181
77.73
SSG1-22J10 $78.29 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.866 in22 mm Outer Diameter (D) N/A 0.945 in24 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24184
78.29
SSG1-23J10 $79.53 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.906 in23 mm Outer Diameter (D) N/A 0.984 in25 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24187
79.53
SSG1-23J12 $79.53 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 0.906 in23 mm Outer Diameter (D) N/A 0.984 in25 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24188
79.53
SSG1-24J10 $80.56 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24191
80.56
SSG1-24J12 $80.56 CAD N/A Module N/A 1 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24192
80.56
SSG1-25J10 $81.46 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24195
81.46
SSG1-25J12 $81.46 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24196
81.46
SSG1-26J10 $82.36 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24199
82.36
SSG1-26J12 $82.36 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24200
82.36
SSG1-27J10 $83.15 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.142 in29 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24203
83.15
SSG1-27J12 $83.15 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.142 in29 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24204
83.15
SSG1-28J10 $83.94 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24207
83.94
SSG1-28J12 $83.94 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24208
83.94
SSG1-29J10 $85.63 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.142 in29 mm Outer Diameter (D) N/A 1.220 in31 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24211
85.63
SSG1-29J12 $85.63 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.142 in29 mm Outer Diameter (D) N/A 1.220 in31 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24212
85.63
SSG1-29J14 $85.63 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.142 in29 mm Outer Diameter (D) N/A 1.220 in31 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24213
85.63
SSG1-29J15 $85.63 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.142 in29 mm Outer Diameter (D) N/A 1.220 in31 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24214
85.63
SSG1-30J10 $71.79 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24217
71.79
101 - 125 of 3682 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA