KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1301 - 1325 of 3682 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-19 $60.36 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.870 in47.5 mm Outer Diameter (D) N/A 2.067 in52.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25524
60.36
SSG2.5-20 $64.22 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25535
64.22
SSG2.5-21 $65.91 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.067 in52.5 mm Outer Diameter (D) N/A 2.264 in57.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25543
65.91
SSG2.5-22 $69.61 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25553
69.61
SSG2.5-23 $71.73 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.264 in57.5 mm Outer Diameter (D) N/A 2.461 in62.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25565
71.73
SSG2.5-24 $75.30 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25577
75.3
SSG2.5-25 $77.89 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25591
77.89
SSG2.5-26 $82.37 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 26 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25604
82.37
SSG2.5-27 $84.43 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 27 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.854 in72.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25618
84.43
SSG2.5-28 $88.51 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25634
88.51
SSG2.5-29 $90.95 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25652
90.95
SSG2.5-30 $95.64 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25670
95.64
SSG2.5-32 $101.94 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25693
101.94
SSG2.5-34 $108.55 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.346 in85 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25723
108.55
SSG2.5-35 $110.48 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25753
110.48
SSG2.5-36 $116.21 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25783
116.21
SSG2.5-38 $123.58 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25813
123.58
SSG2.5-40 $128.57 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25844
128.57
SSG2.5-42 $137.40 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25868
137.4
SSG2.5-44 $142.21 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25894
142.21
SSG2.5-45 $144.91 CAD N/A Module N/A 2.5 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25919
144.91
SSG2.5-48 $155.84 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25945
155.84
SSG2.5-50 $165.34 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25971
165.34
SSG2.5-55 $182.29 CAD N/A Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25998
182.29
SSG2.5-56 $186.66 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26025
186.66
1301 - 1325 of 3682 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA