Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2.5-60 | $204.70 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26052 |
204.7 |
| SSG2.5-70 | $253.43 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26079 |
253.43 |
| SSG2.5-75 | $279.80 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26106 |
279.8 |
| SSG2.5-80 | $3.04 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26136 |
3.04 |
| SSG2.5-14J16 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 14 | Shape N/A S1 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25496 |
0 |
| SSG2.5-15J18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.673 in42.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25500 |
0 |
| SSG2.5-15J15 | $70.64 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 15 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.673 in42.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25498 |
70.64 |
| SSG2.5-15J16 | $87.87 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 15 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.673 in42.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25499 |
87.87 |
| SSG2.5-16J15 | $0.90 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 16 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25503 |
0.9 |
| SSG2.5-16J16 | $90.88 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 16 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25504 |
90.88 |
| SSG2.5-16J17 | $90.88 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 16 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25505 |
90.88 |
| SSG2.5-16J18 | $90.88 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 16 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25506 |
90.88 |
| SSG2.5-17J15 | $75.11 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 17 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.673 in42.5 mm | Outer Diameter (D) N/A 1.870 in47.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25509 |
75.11 |
| SSG2.5-17J16 | $92.33 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 17 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.673 in42.5 mm | Outer Diameter (D) N/A 1.870 in47.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25510 |
92.33 |
| SSG2.5-17J17 | $92.33 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 17 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.673 in42.5 mm | Outer Diameter (D) N/A 1.870 in47.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25511 |
92.33 |
| SSG2.5-17J18 | $92.33 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 17 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.673 in42.5 mm | Outer Diameter (D) N/A 1.870 in47.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25512 |
92.33 |
| SSG2.5-17J19 | $92.33 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 17 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.673 in42.5 mm | Outer Diameter (D) N/A 1.870 in47.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25513 |
92.33 |
| SSG2.5-17J20 | $92.33 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 17 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.673 in42.5 mm | Outer Diameter (D) N/A 1.870 in47.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25514 |
92.33 |
| SSG2.5-18J15 | $77.60 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25517 |
77.6 |
| SSG2.5-18J16 | $95.65 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25518 |
95.65 |
| SSG2.5-18J17 | $95.65 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25519 |
95.65 |
| SSG2.5-18J18 | $95.65 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25520 |
95.65 |
| SSG2.5-18J19 | $95.65 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25521 |
95.65 |
| SSG2.5-18J20 | $95.65 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25522 |
95.65 |
| SSG2.5-18J22 | $95.65 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25523 |
95.65 |