Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2.5-19J15 | $79.76 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 19 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 2.067 in52.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25528 |
79.76 |
| SSG2.5-19J16 | $96.86 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 19 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 2.067 in52.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25529 |
96.86 |
| SSG2.5-19J17 | $96.86 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 19 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 2.067 in52.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25530 |
96.86 |
| SSG2.5-19J18 | $96.86 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 19 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 2.067 in52.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25531 |
96.86 |
| SSG2.5-19J19 | $96.86 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 19 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 2.067 in52.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25532 |
96.86 |
| SSG2.5-19J20 | $96.86 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 19 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 2.067 in52.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25533 |
96.86 |
| SSG2.5-19J22 | $96.86 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 19 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 2.067 in52.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25534 |
96.86 |
| SSG2.5-20J18 | $83.38 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25539 |
83.38 |
| SSG2.5-20J19 | $101.39 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25540 |
101.39 |
| SSG2.5-20J20 | $101.39 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25541 |
101.39 |
| SSG2.5-20J22 | $101.39 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25542 |
101.39 |
| SSG2.5-21J18 | $87.47 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 21 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.264 in57.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25548 |
87.47 |
| SSG2.5-21J19 | $105.35 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 21 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.264 in57.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25549 |
105.35 |
| SSG2.5-21J20 | $105.35 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 21 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.264 in57.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25550 |
105.35 |
| SSG2.5-21J22 | $102.49 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 21 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.264 in57.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25551 |
102.49 |
| SSG2.5-21J25 | $1.13 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 21 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.264 in57.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25552 |
1.13 |
| SSG2.5-22J18 | $90.50 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25560 |
90.5 |
| SSG2.5-22J19 | $108.74 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25561 |
108.74 |
| SSG2.5-22J20 | $108.74 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25562 |
108.74 |
| SSG2.5-22J22 | $108.74 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25563 |
108.74 |
| SSG2.5-22J25 | $108.74 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25564 |
108.74 |
| SSG2.5-23J18 | $93.78 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25572 |
93.78 |
| SSG2.5-23J19 | $111.54 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25573 |
111.54 |
| SSG2.5-23J20 | $111.54 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25574 |
111.54 |
| SSG2.5-23J22 | $111.54 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25575 |
111.54 |