Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2.5-23J25 | $109.83 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 23 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.264 in57.5 mm | Outer Diameter (D) N/A 2.461 in62.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25576 |
109.83 |
| SSG2.5-24J18 | $98.49 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25585 |
98.49 |
| SSG2.5-24J19 | $115.54 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25586 |
115.54 |
| SSG2.5-24J20 | $115.54 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25587 |
115.54 |
| SSG2.5-24J22 | $113.83 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25588 |
113.83 |
| SSG2.5-24J25 | $113.83 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25589 |
113.83 |
| SSG2.5-24J28 | $112.11 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25590 |
112.11 |
| SSG2.5-25J20 | $100.50 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25599 |
100.5 |
| SSG2.5-25J22 | $118.92 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25600 |
118.92 |
| SSG2.5-25J25 | $118.92 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25601 |
118.92 |
| SSG2.5-25J28 | $117.21 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25602 |
117.21 |
| SSG2.5-25J30 | $117.21 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25603 |
117.21 |
| SSG2.5-26J20 | $106.52 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.559 in65 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25612 |
106.52 |
| SSG2.5-26J22 | $125.07 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.559 in65 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25613 |
125.07 |
| SSG2.5-26J25 | $125.07 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.559 in65 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25614 |
125.07 |
| SSG2.5-26J28 | $123.35 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.559 in65 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25615 |
123.35 |
| SSG2.5-26J30 | $123.35 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.559 in65 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25616 |
123.35 |
| SSG2.5-26J32 | $121.64 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 2.559 in65 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25617 |
121.64 |
| SSG2.5-27J20 | $114.83 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 27 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.854 in72.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25627 |
114.83 |
| SSG2.5-27J22 | $130.02 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 27 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.854 in72.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25628 |
130.02 |
| SSG2.5-27J25 | $128.30 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 27 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.854 in72.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25629 |
128.3 |
| SSG2.5-27J28 | $128.30 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 27 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.854 in72.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25630 |
128.3 |
| SSG2.5-27J30 | $128.30 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 27 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.854 in72.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25631 |
128.3 |
| SSG2.5-27J32 | $126.59 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 27 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.854 in72.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25632 |
126.59 |
| SSG2.5-28J20 | $119.94 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 28 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.953 in75 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25644 |
119.94 |