KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1401 - 1425 of 3682 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-28J22 $137.21 CAD N/A Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25645
137.21
SSG2.5-28J25 $135.50 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25646
135.5
SSG2.5-28J28 $135.50 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25647
135.5
SSG2.5-28J30 $135.50 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25648
135.5
SSG2.5-28J32 $133.78 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25649
133.78
SSG2.5-28J35 $133.78 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25650
133.78
SSG2.5-29J20 $121.02 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25662
121.02
SSG2.5-29J22 $139.35 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25663
139.35
SSG2.5-29J25 $139.35 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25664
139.35
SSG2.5-29J28 $137.64 CAD N/A Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25665
137.64
SSG2.5-29J30 $137.64 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25666
137.64
SSG2.5-29J32 $137.64 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25667
137.64
SSG2.5-29J35 $135.92 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25668
135.92
SSG2.5-30J20 $125.47 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25685
125.47
SSG2.5-30J22 $142.65 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25686
142.65
SSG2.5-30J25 $142.65 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25687
142.65
SSG2.5-30J28 $142.65 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25688
142.65
SSG2.5-30J30 $142.65 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25689
142.65
SSG2.5-30J32 $142.65 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25690
142.65
SSG2.5-30J35 $140.94 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25691
140.94
SSG2.5-32J20 $133.82 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25715
133.82
SSG2.5-32J22 $151.99 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25716
151.99
SSG2.5-32J25 $151.99 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25717
151.99
SSG2.5-32J28 $151.99 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25718
151.99
SSG2.5-32J30 $151.99 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25719
151.99
1401 - 1425 of 3682 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA