KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1451 - 1475 of 3682 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-36J35 $162.84 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25811
162.84
SSG2.5-36J40 $162.84 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25812
162.84
SSG2.5-38J20 $158.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25836
158.96
SSG2.5-38J22 $176.84 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25837
176.84
SSG2.5-38J25 $176.84 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25838
176.84
SSG2.5-38J28 $173.03 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25839
173.03
SSG2.5-38J30 $173.03 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25840
173.03
SSG2.5-38J32 $173.03 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25841
173.03
SSG2.5-38J35 $173.03 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25842
173.03
SSG2.5-38J40 $169.22 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25843
169.22
SSG2.5-40J25 $162.35 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25862
162.35
SSG2.5-40J28 $181.22 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25863
181.22
SSG2.5-40J30 $181.22 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25864
181.22
SSG2.5-40J32 $181.22 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25865
181.22
SSG2.5-40J35 $177.41 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25866
177.41
SSG2.5-40J40 $177.41 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25867
177.41
SSG2.5-42J25 $173.65 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25886
173.65
SSG2.5-42J28 $190.34 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25887
190.34
SSG2.5-42J30 $190.34 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25888
190.34
SSG2.5-42J32 $190.34 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25889
190.34
SSG2.5-42J35 $186.53 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25890
186.53
SSG2.5-42J40 $186.53 CAD N/A Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25891
186.53
SSG2.5-42J45 $186.53 CAD N/A Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25892
186.53
SSG2.5-44J25 $176.89 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25912
176.89
SSG2.5-44J28 $197.67 CAD N/A Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25913
197.67
1451 - 1475 of 3682 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA