KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
126 - 150 of 3682 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-30J12 $86.29 CAD N/A Module N/A 1 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24218
86.29
SSG1-30J14 $86.29 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24219
86.29
SSG1-30J15 $86.29 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24220
86.29
SSG1-32J10 $72.47 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24222
72.47
SSG1-32J12 $87.18 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24223
87.18
SSG1-32J14 $87.18 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24224
87.18
SSG1-32J15 $87.18 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24225
87.18
SSG1-34J10 $74.31 CAD N/A Module N/A 1 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24227
74.31
SSG1-34J12 $88.98 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24228
88.98
SSG1-34J14 $88.98 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24229
88.98
SSG1-34J15 $88.98 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24230
88.98
SSG1-35J10 $75.22 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24232
75.22
SSG1-35J12 $90.10 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24233
90.1
SSG1-35J14 $90.10 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24234
90.1
SSG1-35J15 $90.10 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24235
90.1
SSG1-36J10 $76.59 CAD N/A Module N/A 1 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24237
76.59
SSG1-36J12 $92.33 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24238
92.33
SSG1-36J14 $92.33 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24239
92.33
SSG1-36J15 $92.33 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24240
92.33
SSG1-38J10 $77.73 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24242
77.73
SSG1-38J12 $92.33 CAD N/A Module N/A 1 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24243
92.33
SSG1-38J14 $92.33 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24244
92.33
SSG1-38J15 $92.33 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24245
92.33
SSG1-38J16 $92.33 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24246
92.33
SSG1-38J17 $92.33 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24247
92.33
126 - 150 of 3682 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA