KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1476 - 1500 of 3682 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-44J30 $197.67 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25914
197.67
SSG2.5-44J32 $197.67 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25915
197.67
SSG2.5-44J35 $197.67 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25916
197.67
SSG2.5-44J40 $197.67 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25917
197.67
SSG2.5-44J45 $193.86 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25918
193.86
SSG2.5-45J25 $178.04 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25938
178.04
SSG2.5-45J28 $198.79 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25939
198.79
SSG2.5-45J30 $198.79 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25940
198.79
SSG2.5-45J32 $198.79 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25941
198.79
SSG2.5-45J35 $198.79 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25942
198.79
SSG2.5-45J40 $198.79 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25943
198.79
SSG2.5-45J45 $198.79 CAD N/A Module N/A 2.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25944
198.79
SSG2.5-48J25 $193.26 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25964
193.26
SSG2.5-48J28 $210.81 CAD N/A Module N/A 2.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25965
210.81
SSG2.5-48J30 $210.81 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25966
210.81
SSG2.5-48J32 $210.81 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25967
210.81
SSG2.5-48J35 $210.81 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25968
210.81
SSG2.5-48J40 $204.14 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25969
204.14
SSG2.5-48J45 $204.14 CAD N/A Module N/A 2.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25970
204.14
SSG2.5-50J25 $200.72 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25991
200.72
SSG2.5-50J28 $218.18 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25992
218.18
SSG2.5-50J30 $218.18 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25993
218.18
SSG2.5-50J32 $218.18 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25994
218.18
SSG2.5-50J35 $218.18 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25995
218.18
SSG2.5-50J40 $218.18 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25996
218.18
1476 - 1500 of 3682 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA