KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1501 - 1525 of 3682 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-50J45 $218.18 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25997
218.18
SSG2.5-55J25 $220.15 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26018
220.15
SSG2.5-55J28 $236.44 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26019
236.44
SSG2.5-55J30 $236.44 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26020
236.44
SSG2.5-55J32 $236.44 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26021
236.44
SSG2.5-55J35 $236.44 CAD N/A Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26022
236.44
SSG2.5-55J40 $236.44 CAD N/A Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26023
236.44
SSG2.5-55J45 $236.44 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26024
236.44
SSG2.5-56J25 $229.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26045
229.98
SSG2.5-56J28 $247.25 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26046
247.25
SSG2.5-56J30 $240.58 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26047
240.58
SSG2.5-56J32 $240.58 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26048
240.58
SSG2.5-56J35 $240.58 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26049
240.58
SSG2.5-56J40 $240.58 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26050
240.58
SSG2.5-56J45 $240.58 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26051
240.58
SSG2.5-60J25 $243.61 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26072
243.61
SSG2.5-60J28 $260.73 CAD N/A Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26073
260.73
SSG2.5-60J30 $260.73 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26074
260.73
SSG2.5-60J32 $260.73 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26075
260.73
SSG2.5-60J35 $260.73 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26076
260.73
SSG2.5-60J40 $260.73 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26077
260.73
SSG2.5-60J45 $260.73 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26078
260.73
SSG2.5-70J25 $300.74 CAD N/A Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26099
300.74
SSG2.5-70J28 $318.49 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26100
318.49
SSG2.5-70J30 $318.49 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26101
318.49
1501 - 1525 of 3682 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA