Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2.5-70J32 | $318.49 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26102 |
318.49 |
| SSG2.5-70J35 | $318.49 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26103 |
318.49 |
| SSG2.5-70J40 | $311.82 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26104 |
311.82 |
| SSG2.5-70J45 | $311.82 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26105 |
311.82 |
| SSG2.5-75J25 | $333.29 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26128 |
333.29 |
| SSG2.5-75J28 | $351.84 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26129 |
351.84 |
| SSG2.5-75J30 | $351.84 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26130 |
351.84 |
| SSG2.5-75J32 | $351.84 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26131 |
351.84 |
| SSG2.5-75J35 | $345.17 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26132 |
345.17 |
| SSG2.5-75J40 | $345.17 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26133 |
345.17 |
| SSG2.5-75J45 | $345.17 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26134 |
345.17 |
| SSG2.5-75J50 | $345.17 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26135 |
345.17 |
| SSG2.5-80J25 | $356.40 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26158 |
356.4 |
| SSG2.5-80J28 | $373.78 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26159 |
373.78 |
| SSG2.5-80J30 | $373.78 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26160 |
373.78 |
| SSG2.5-80J32 | $373.78 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26161 |
373.78 |
| SSG2.5-80J35 | $373.78 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26162 |
373.78 |
| SSG2.5-80J40 | $373.78 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26163 |
373.78 |
| SSG2.5-80J45 | $373.78 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26164 |
373.78 |
| SSG2.5-80J50 | $373.78 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
26165 |
373.78 |
| SSG2.5-14J15 | $63.01 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 14 | Shape N/A S1T2 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25495 |
63.01 |
| SSG3-15E15 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 15 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
26173 |
0 |
| SSG3-16E15 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 16 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
26180 |
0 |
| SSG3-17E15 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 17 | Shape N/A S5E | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
26188 |
0 |
| SSG3-17E19 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 17 | Shape N/A S5E | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
26189 |
0 |