Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG3-27E32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.047 in52 mm |
Internal ID
N/A
26346 |
0 |
| SSG3-27E35 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.165 in55 mm |
Internal ID
N/A
26347 |
0 |
| SSG3-27E38 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.496 in38 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.638 in67 mm |
Internal ID
N/A
26348 |
0 |
| SSG3-27E40 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
26349 |
0 |
| SSG3-28E25 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
26369 |
0 |
| SSG3-28E28 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
26370 |
0 |
| SSG3-28E30 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26371 |
0 |
| SSG3-28E32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.047 in52 mm |
Internal ID
N/A
26372 |
0 |
| SSG3-28E35 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.165 in55 mm |
Internal ID
N/A
26373 |
0 |
| SSG3-28E38 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.496 in38 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.638 in67 mm |
Internal ID
N/A
26374 |
0 |
| SSG3-28E40 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
26375 |
0 |
| SSG3-28E42 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.654 in42 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
26376 |
0 |
| SSG3-29E25 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
26402 |
0 |
| SSG3-29E28 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
26403 |
0 |
| SSG3-29E30 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26404 |
0 |
| SSG3-29E32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.047 in52 mm |
Internal ID
N/A
26405 |
0 |
| SSG3-29E35 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.165 in55 mm |
Internal ID
N/A
26406 |
0 |
| SSG3-29E38 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.496 in38 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.638 in67 mm |
Internal ID
N/A
26407 |
0 |
| SSG3-29E40 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
26408 |
0 |
| SSG3-29E42 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 29 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.654 in42 mm | Pitch Diameter (C) N/A 3.425 in87 mm | Outer Diameter (D) N/A 3.661 in93 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
26409 |
0 |
| SSG3-30E25 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
26433 |
0 |
| SSG3-30E28 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.890 in48 mm |
Internal ID
N/A
26434 |
0 |
| SSG3-30E30 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26435 |
0 |
| SSG3-30E32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 2.047 in52 mm |
Internal ID
N/A
26436 |
0 |
| SSG3-30E35 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 2.165 in55 mm |
Internal ID
N/A
26437 |
0 |