Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG1-38J18 | $92.33 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 38 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.496 in38 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24248 |
92.33 |
| SSG1-40J10 | $78.97 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24250 |
78.97 |
| SSG1-40J12 | $93.54 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24251 |
93.54 |
| SSG1-40J14 | $93.54 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24252 |
93.54 |
| SSG1-40J15 | $93.54 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24253 |
93.54 |
| SSG1-40J16 | $93.54 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24254 |
93.54 |
| SSG1-40J17 | $93.54 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24255 |
93.54 |
| SSG1-40J18 | $93.54 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24256 |
93.54 |
| SSG1-42J10 | $80.10 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24258 |
80.1 |
| SSG1-42J12 | $94.65 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24259 |
94.65 |
| SSG1-42J14 | $94.65 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24260 |
94.65 |
| SSG1-42J15 | $94.65 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24261 |
94.65 |
| SSG1-42J16 | $94.65 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24262 |
94.65 |
| SSG1-42J17 | $94.65 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24263 |
94.65 |
| SSG1-42J18 | $94.65 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24264 |
94.65 |
| SSG1-44J10 | $82.36 | CAD N/A | Module N/A 1 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.811 in46 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24266 |
82.36 |
| SSG1-44J12 | $96.86 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.811 in46 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24267 |
96.86 |
| SSG1-44J14 | $96.86 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.811 in46 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24268 |
96.86 |
| SSG1-44J15 | $96.86 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.811 in46 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24269 |
96.86 |
| SSG1-44J16 | $96.86 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.811 in46 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24270 |
96.86 |
| SSG1-44J17 | $96.86 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.811 in46 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24271 |
96.86 |
| SSG1-44J18 | $96.86 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.811 in46 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24272 |
96.86 |
| SSG1-45J10 | $83.61 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24274 |
83.61 |
| SSG1-45J12 | $98.09 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24275 |
98.09 |
| SSG1-45J14 | $98.09 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24276 |
98.09 |