KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1901 - 1925 of 3682 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-23J22 $136.14 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26268
136.14
SSG3-23J25 $136.14 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26269
136.14
SSG3-23J28 $136.14 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26270
136.14
SSG3-23J30 $134.43 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26271
134.43
SSG3-23J32 $134.43 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26272
134.43
SSG3-24J20 $123.30 CAD N/A Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26283
123.3
SSG3-24J22 $137.31 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26284
137.31
SSG3-24J25 $137.31 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26285
137.31
SSG3-24J28 $137.31 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26286
137.31
SSG3-24J30 $137.31 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26287
137.31
SSG3-24J32 $137.31 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26288
137.31
SSG3-25J20 $130.46 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26304
130.46
SSG3-25J22 $148.69 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26305
148.69
SSG3-25J25 $148.69 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26306
148.69
SSG3-25J28 $144.88 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26307
144.88
SSG3-25J30 $144.88 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26308
144.88
SSG3-25J32 $144.88 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26309
144.88
SSG3-25J35 $144.88 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26310
144.88
SSG3-26J20 $135.98 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26330
135.98
SSG3-26J22 $154.10 CAD N/A Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26331
154.1
SSG3-26J25 $154.10 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26332
154.1
SSG3-26J28 $154.10 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26333
154.1
SSG3-26J30 $154.10 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26334
154.1
SSG3-26J32 $154.10 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26335
154.1
SSG3-26J35 $150.29 CAD N/A Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26336
150.29
1901 - 1925 of 3682 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA