KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
176 - 200 of 3682 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-45J15 $98.09 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24277
98.09
SSG1-45J16 $98.09 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24278
98.09
SSG1-45J17 $98.09 CAD N/A Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24279
98.09
SSG1-45J18 $98.09 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24280
98.09
SSG1-48J10 $87.08 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24282
87.08
SSG1-48J12 $101.50 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24283
101.5
SSG1-48J14 $101.50 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24284
101.5
SSG1-48J15 $101.50 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24285
101.5
SSG1-48J16 $101.50 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24286
101.5
SSG1-48J17 $101.50 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24287
101.5
SSG1-48J18 $0.88 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24288
0.88
SSG1-50J12 $89.32 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24290
89.32
SSG1-50J14 $103.69 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24291
103.69
SSG1-50J15 $103.69 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24292
103.69
SSG1-50J16 $103.69 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24293
103.69
SSG1-50J17 $103.69 CAD N/A Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24294
103.69
SSG1-50J18 $103.69 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24295
103.69
SSG1-50J19 $103.69 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24296
103.69
SSG1-50J20 $103.69 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24297
103.69
SSG1-55J12 $93.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24299
93.99
SSG1-55J14 $109.37 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24300
109.37
SSG1-55J15 $109.37 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24301
109.37
SSG1-55J16 $109.37 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24302
109.37
SSG1-55J17 $109.37 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24303
109.37
SSG1-55J18 $109.37 CAD N/A Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24304
109.37
176 - 200 of 3682 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA