KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1976 - 2000 of 3682 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-35J45 $196.73 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26542
196.73
SSG3-36J25 $186.80 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26565
186.8
SSG3-36J28 $205.46 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26566
205.46
SSG3-36J30 $205.46 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26567
205.46
SSG3-36J32 $205.46 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26568
205.46
SSG3-36J35 $205.46 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26569
205.46
SSG3-36J40 $198.79 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26570
198.79
SSG3-36J45 $198.79 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26571
198.79
SSG3-38J25 $195.45 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26595
195.45
SSG3-38J28 $213.99 CAD N/A Module N/A 3 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26596
213.99
SSG3-38J30 $213.99 CAD N/A Module N/A 3 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26597
213.99
SSG3-38J32 $213.99 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26598
213.99
SSG3-38J35 $213.99 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26599
213.99
SSG3-38J40 $213.99 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26600
213.99
SSG3-38J45 $213.99 CAD N/A Module N/A 3 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26601
213.99
SSG3-40J25 $208.52 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26625
208.52
SSG3-40J28 $226.98 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26626
226.98
SSG3-40J30 $226.98 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26627
226.98
SSG3-40J32 $226.98 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26628
226.98
SSG3-40J35 $226.98 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26629
226.98
SSG3-40J40 $220.31 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26630
220.31
SSG3-40J45 $2.12 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26631
2.12
SSG3-42J25 $224.65 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26656
224.65
SSG3-42J28 $236.33 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26657
236.33
SSG3-42J30 $236.33 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26658
236.33
1976 - 2000 of 3682 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA